UnoFloor EasyFit
088X3304
EasyFit Basic 4 heating loops, Left version, AB-PM DN15, Icon Master 230V
088X3304
Product specifications
Characteristic | Value |
|---|---|
| Actuator | 230V |
| Application type | UnoFloor |
| Approval | CE |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Control | ICON Wiring center |
| Description | EasyFit Basic 4 heating loops, Left version, AB-PM DN15, Icon Master 230V |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Floor heating manifold type | Stainless steel with flow meter and manual air vent |
| In scope of WEEE | Yes |
| Interfaces | Wired 230V |
Characteristic | Value |
|---|---|
| Material Description | Easyfit Basic 4L AB-PM DN15 |
| Metering | Prepared for energy meter |
| Number of connections | 2 |
| Number of floor heating manifold connections | 4 |
| Pressure valve | AB-PM set |
| Product group | UnoFloors |
| Product line | Subsystems |
| Product Type | UnoFloor EasyFit |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Supply temperature construction [˚C] | 60 °C |
| Supply voltage [V] | 230 V Hz 50 |
| UL mark | No |
| Version | Left |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 8.5 Kilogram |
| Net weight | 8.5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 50.625 Liter |
| EAN/UPC | 5715628384702 |