
Accessories DHW, Buffer tanks, SEK-LK 500-130
640U4942
500 L, Insulation material: EPS with laminated fleece
640U4942
Product specifications
Characteristic | Value |
|---|---|
| Category name | Buffer tanks |
| Description | SEK-LK 500-130 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Hot water tank volume [l] | 500 L |
| Insulation material | EPS with laminated fleece |
Characteristic | Value |
|---|---|
| Material Description | SEK-LK 500-130 |
| Product group | Accessories DHW |
| Product line | Heavy Duty Stations |
| Product Type | Tanks, buffers and heaters |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 125 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 125 Kilogram |