Danfoss logo
DSA 1 MINI Micro Grid FR

Substations, DSA 1 MINI Micro Grid, Micro Grid FR DLRYYYLXXXFR, 75 kW

161L2153

DSA 1 MINI Biomass 75 kW 6bar ins. FR

Product specifications

Characteristic
Value
Application typeIndirect Heating
Capacity [kW]75.0 kW
China RoHS complianceOut of scope
DescriptionDSA 1 MINI Biomass 75 kW 6bar ins. FR
DG Indicator ProfileNot relevant for dangerous goods
Characteristic
Value
Material DescriptionDSA 1 MINI Biomass 75 kW 6bar ins. FR
Product groupSubstations
Product lineHeavy Duty Stations
Product TypeDSA 1 MINI Micro Grid
Substation versionMicro Grid FR DLRYYYLXXXFR

General specifications

Characteristic
Value
Gross weight1 Kilogram
Net weight1 Kilogram
Characteristic
Value
Volume0.574 Cubic meter