DHW system, TD-FLS, 350 kW
161L1139
ThermoDual-FLS 350KW MIX-ECL INS-C.
Product specifications
Characteristic | Value |
|---|---|
| Application type | Fresh water modules |
| Capacity [kW] | 350.0 kW |
| China RoHS compliance | Out of scope |
| Description | ThermoDual-FLS 350KW MIX-ECL INS-C. |
| DG Indicator Profile | Not relevant for dangerous goods |
| DHW Control type | Electronic |
| DHW controller name | ECL 310 |
| DHW HEX type | XB59M-1 50 |
Characteristic | Value |
|---|---|
| HEX DHW brazed/gasketed material | Copper |
| Material Description | TD-FLS 350KW MIX-ECL INS-C. |
| Pressure nominal primary [bar] | 10 bar |
| Product group | DHW system |
| Product line | Heavy Duty Stations |
| Product Type | TD-FLS |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 150 Kilogram |
| Net weight | 130 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 727.209 Liter |
| EAN/UPC | 5715162708804 |