Danfoss logo
Small stations, Termix Distribution Unit Connections

Termix Distribution Unit 3 connections

144H0181

Product Type: Termix Distribution Unit, 3, 230 V, N/A

Product specifications

Characteristic
Value
Application typeDistribution units
ApprovalCE
CE markYes
China RoHS complianceOut of scope
Connection direction secondaryBottom
Contains batteriesNo
Cover optionWithout
Depth without cover [mm]175 mm
DescriptionTermix Distribution Unit 3 connections
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Floor heating manifold typeBrass with manual air vent
HE connection size3/4"
HE connection typeG ext. thread
HE pipe sizeØ18
Heating control typeThermostatic
Heating controller nameRAVK
Characteristic
Value
Height without cover [mm]700 mm
In scope of WEEENo
Material DescriptionTermix Distribution Unit 3 Connections
Mixing circuit - controlN/A
Number of connections3
Number of floor heating manifold connections3
Pressure nominal primary [bar]10 bar
Product groupSmall Stations
Product lineLight Duty Stations
Product TypeTermix Distribution Unit
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SCIP dossier no.513458aa-fd4b-4a96-ae32-a93ba4df4800
SCIP dossier product nameTermix Distribution Unit 3 Connections
Supply temperature construction [˚C]95 °C
Supply voltage [V]230.0 V
UL markNo
Width without cover [mm]520 mm

General specifications

Characteristic
Value
Gross weight30 Kilogram
Net weight29 Kilogram
Volume0.064 Cubic meter
Characteristic
Value
EAN/UPC5706560901485
Proposition 65Cancer and Reproductive Harm