Danfoss logo
DFH-61-R-ASV-PV_267B1432_267B1433_267B1434

DFH pre-configured stations, Bottom, 35 kW

267B1432

DFH-61 ASV-PV, bottom connections, floor heating, DHW 35 kW, HEX copper, Right version

Product specifications

Characteristic
Value
Air ventYes
Application typeDirect Heating with mixing & Instantaneous DHW
Automatic balancing valveASV-PV
Check valveYes
Circulation pumpYes
Connection direction primaryBottom
Connection direction secondaryBottom
Cover materialEPP
DescriptionDFH-61 ASV-PV, bottom connections, floor heating, DHW 35 kW, HEX copper, Right version
DG Indicator ProfileNot relevant for dangerous goods
DH connection size3/4"
DH connection typeG int. Thread
DH pipe sizeØ18
DHW capacity [kW] [Max]35 kW
DHW controller nameTD-21
Electrical connection230V 50 Hz
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Heating control typeThermostatic
Characteristic
Value
Heating controller nameTD-21
Heating system typeFloor heating
HEX DHW brazed/gasketed materialBrazed copper
HEX heating brazed/gasketed materialCopper
In scope of WEEENo
Material DescriptionDFH-61 35 Kw R ASV-PV
MeteringPrepared for energy meter
Mixing circuit - controlThermostat
PipingStainless steel
Pressure nominal primary [bar]16 bar
Pressure nominal secondary [bar]16 bar
Product groupSmall Stations
Product lineSubsystems
Product TypeDFH pre-configured stations
REACH Candidate List substancesLead (CAS no. 7439-92-1)
StrainerPrimary
Supply temperature construction [˚C]90 °C
Thermal conductivity [W/mK]0.036 W/m-K

General specifications

Characteristic
Value
Gross weight10 Kilogram
Net weight8.5 Kilogram
Characteristic
Value
EAN/UPC5715162683859
Proposition 65Cancer and Reproductive Harm