Accessories substations, Analogue thermostats
640U4298
STB AT70 70-130°C
Product specifications
Characteristic | Value |
---|---|
Approval | CE |
CE evaluated | Yes |
Category name | Analogue thermostats |
Contain batteries | No |
Current [A] [Max] | 16.0 A |
DG Indicator Profile | Not relevant for dangerous goods |
Description | STB AT70 70-130°C |
Manufacturer's name | Danfoss |
Material Description | STB AT70 70-130°C |
Characteristic | Value |
---|---|
Operating temperature [°C] [max] | 130 °C |
Product Type | Accessories substations |
Product group | Accessories substations |
Product line | Heavy Duty Stations |
Safety monitor STW setting [°C] [Max] | 130.000 °C |
Safety monitor STW setting [°C] [Min] | 70.000 °C |
Supply voltage [V] AC | 230 V |
UL evaluated | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.001 Kilogram |
Characteristic | Value |
---|---|
Net weight | 0.001 Kilogram |