Small stations accessories, Temperatureswitch + Termoaktuator TWA-Q
183X0021
Temperatureswitch + Termoaktuator TWA-Q
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
Description | Temperatureswitch + Termoaktuator TWA-Q |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE and contain batteries | No |
Material Description | Temperatureswitch + Termoaktuator TWA-Q |
Characteristic | Value |
---|---|
Product group | Small Stations |
Product line | Subsystems |
Product Type | Small stations accessories |
TYPE | Accessories |
General specifications
Characteristic | Value |
---|---|
Gross weight | 210 Gram |
Net weight | 200 Gram |
Characteristic | Value |
---|---|
EAN | 5702424599560 |