Small stations accessories
145H3675
Product specifications
Characteristic | Value |
---|---|
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE and contain batteries | No |
Material Description | EvoFLat by pass kit 3 |
Characteristic | Value |
---|---|
Product group | Small Stations |
Product line | Subsystems |
Product Type | Small stations accessories |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.313 Kilogram |
Characteristic | Value |
---|---|
Net weight | 0.285 Kilogram |