Fitting piece for heat meter
144H2066
Fitting piece for primary heat meter 1" x 130 mm
Product specifications
Characteristic | Value |
---|---|
Application type | Accessories |
CE evaluated | Out of scope |
China RoHS compliance | Out of scope |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Fitting piece for heat meter |
Internal Comments | Should not be published |
Characteristic | Value |
---|---|
Material Description | Fitting piece C28FI 1 x 130 |
Material Description (Short Te | Fitting piece for primary heat meter 1" x 130 mm |
Product Type | Accessories |
Product group | Small Stations |
Product line | Light Duty Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
UL evaluated | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.3 Kilogram |
Net weight | 0.3 Kilogram |
Volume | 0.008 Cubic meter |
Characteristic | Value |
---|---|
EAN/UPC | 5706561222268 |
Proposition 65 | Cancer and Reproductive Harm |