Steel cover
144B3804
Cover VMTD-F Mix-I with curved door, Right hinged 800 x 540 x 242 mm
Product specifications
Characteristic | Value |
---|---|
Application type | Accessories |
CE evaluated | Out of scope |
China RoHS compliance | Out of scope |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Steel cover |
Material Description | Cover VMTD-F Mix-I |
Characteristic | Value |
---|---|
Material Description (Short Te | Cover VMTD-F Mix-I with curved door, Right hinged 800 x 540 x 242 mm |
Product Type | Accessories |
Product group | Small Stations |
Product line | Light Duty Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
UL evaluated | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 10 Kilogram |
Net weight | 9 Kilogram |
Volume | 0.105 Cubic meter |
Characteristic | Value |
---|---|
EAN/UPC | 5706560885730 |
Proposition 65 | Cancer and Reproductive Harm |