Solenoid valve, EV212B, Function: NC, G, 3/8, 0.550 m³/h, FKM
032U3762
Media recommendations: Technical & Soft Water, Approval: DNVGL-CG-0339, Body material: Stainless steel, Operation: Direct-operated, Number of ways: 2/2
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Quick Selector, EV212B, EV212B, Quick Selector, Quick Selector, EV212B
Product specifications
Characteristic | Value |
---|---|
Actuator | B |
Actuator size | 13.5 mm |
Actuator size [in] | 0.53 in |
Actuator system [mm] | 13.5 mm |
Ambient temperature max. [°C] | 50 °C |
Ambient temperature max. [°F] | 122 °F |
Application | Open |
Approval | DNVGL-CG-0339 |
Body material | Stainless steel |
China RoHS compliance | Out of scope |
Connection Internal/External | Internal |
Connection material | Stainless steel |
Connection size [in] | 3/8 |
Connection standard | ISO 228-1 |
Connection type | G |
Cv value [gal/min] | 0.640 gal/min |
DG Indicator Profile | Not relevant for dangerous goods |
Differential pressure [bar] [max] | 10.000 bar |
Differential pressure [bar] [min] | 0.000 bar |
Differential pressure [psi] [max] | 145.000 psi |
Differential pressure [psi] [min] | 0.000 psi |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Fluid Group | 1 |
Function | NC |
In scope of WEEE | Yes |
Characteristic | Value |
---|---|
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 0.550 m³/h |
Material Description | Valve EV212B 4.5SS G 38F NC000 |
Max. test pressure [bar] | 16.0 bar |
Max. test pressure [psig] | 232.0 psig |
Max. Working Pressure [bar] | 10.0 bar |
Max. Working Pressure [psig] | 145 psig |
Media recommendations | Technical & Soft Water |
Medium temperature range [°C] [max] | 50 °C |
Medium temperature range [°C] [min] | 0 °C |
Medium temperature range [°F] [max] | 122 °F |
Medium temperature range [°F] [min] | 32 °F |
Number of ways | 2/2 |
Operation | Direct-operated |
Orifice size [mm] | 4.50 mm |
Orifice size fraction [in] | 3/16 in |
Packing format | Multi pack |
Product group | Solenoid valves |
Product line | Air Conditioning and Commercial Refrigeration |
Product name | Solenoid valve |
Product Type | EV212B |
Quantity per packing format | 20 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Seal Material | FKM |
Specification key | EV212B 4.5SS G 38F NC000 |
Type designation | EV212B 4.5 |
UK RoHS compliance | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.347 Kilogram |
Net weight | 0.331 Kilogram |
Volume | 0.251 Liter |
Characteristic | Value |
---|---|
EAN | 5702428517218 |
Proposition 65 | Cancer and Reproductive Harm |