Danfoss logo
Externally operated valves-product-category

Externally operated valves

Product types shown: 1

  • AV210 category image

    AV210

    AV210 is an externally operated valve for use in demanding industrial applications. The valve can operate at very high medium temperatures and viscosities, and is insensitive to dirt particles in the medium; thus, it is often called a “troubleshooter” valve. The valve is available in bronze and stainless steel.