Danfoss logo
BR-product-category

BR

Danfoss solenoid valves and coils are usually ordered separately to allow maximum flexibility, enabling you to select a valve and coil combination to best suit your needs. The Danfoss marine coil program consists of easy-to-handle Clip-On system. Danfoss Marine coils are designed according to marine requirements. The insulation material burning behavior is V-0 class, Glow Wire Flammability Index (GWFI) 960°C and Glow Wire Ignition Temperature (GWIT) 750°C according to IEC60695.

Features and benefits

  • Designed for:
  • Encapsulated coils with long operating life, even under extreme conditions
  • Coils can be fitted without use of tools
  • Coils can only be removed with use of tools
  • Marine coils for AC:
  • Marine coils for DC:
  • Marine coils available with: