Danfoss logo
BI-product-category

BI

BI is a solenoid coil with ATEX / IECEx approval, applicable for zone 1 Ex environments. The coils are designed to be used with Danfoss solenoid valves.

Directive

  • RoHS 2011/65/EU
  • ATEX 2014/34/EU

Certification
  • Ex mb IIC T4 Gb
  • IECEx ULD 21.0024X
  • UL 21 ATEX 2606X
  • UL21UKEX2374X

Features and benefits

  • Embedded coils with long lifetime, even under extreme conditions
  • High reliability and long lifetime
  • Easy mounting and dismounting
  • Coils comes in two versions: Bottom and Frame version
  • Covering voltage and frequency