
Solenoid coil, BN024AS, Terminal box, Supply voltage [V] AC: 24, Multi pack
018F6901
Electrical connection: Terminal box, Supply voltage [V] AC: 24, Frequency [Hz]: 50 Hz, Enclosure rating IP: IP67
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: BA, BD, BB, BE, BF, BG, BN, BO, BJ, BX, BY, BQ, AM, AZ, AS, AP, BA, BD, BB, BE, BF, BG, BN, BO, BJ, BX, BY, BQ, AM, AZ, AS, AP, BB / BE / BF / BG / BN, BB / BE / BF / BG / BN, BA, BD, BB, BE, BF, BG, BN, BO, BJ, BX, BY, BQ, AM, AZ, AS, AP, BB / BE / BF / BG / BN
Recommended replacement: 018F6904
Product specifications
Characteristic | Value |
|---|---|
| Actuator size | 13.5 mm |
| Ambient temperature range [°C] [max] | 50 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Ambient temperature range [°F] [max] | 120 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| Approval | LLC CDC TYSK |
| Cable diameter [mm] [max] | 11.0 mm |
| Cable diameter [mm] [min] | 6.0 mm |
| China RoHS compliance | Out of scope |
| China RoHS exemption clause | No |
| Coil connection | Connection Box |
| Coil design standard | VDE 0580 |
| Coil winding insulation class | Class H to IEC 85 |
| Colour | Blue |
| Compliance | EN 60730-1 |
| Conductor area [mm2] | 0.75 - 1.5 mm2 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Duty rating | Continuous |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Electrical connection | Terminal box |
| Electrical connection size | Pg 13.5 |
| Electrical connector | Screwed cable entry |
Characteristic | Value |
|---|---|
| Enclosure rating IP | IP67 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Frequency [Hz] | 50 Hz |
| In scope of WEEE | Yes |
| Material Description | Coil 24V 50Hz Box Repl by 018F6904 |
| Packing format | Multi pack |
| Power consumption [W] 50Hz | 21.0 W |
| Power consumption 50Hz [VA] | 49 VA |
| Product accessories | Solenoid coil accessories |
| Product group | Solenoid valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid coil |
| Product Type | BN024AS |
| Quantity per packing format | 24 pc |
| REACH Candidate List substances | No |
| Rel. Humidity [% RH] [max] | 100 % |
| Rel. Humidity [% RH] [min] | 0 % |
| Serviceable | No |
| Spare part number | 018F6901 |
| Supply voltage [V] AC | 24 V |
| Supply voltage 50Hz Max [V] | 24 V |
| Type designation | BN024AS |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.636 Kilogram |
| Net weight | 0.614 Kilogram |
| Volume | 0.54 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428026376 |
| Proposition 65 | Cancer and Reproductive Harm |