Danfoss logo

The Danfoss Ally™ Radiator Thermostat is an electronic solution designed for residential heating control. Operated by batteries, it offers a compact and user-friendly design. Users can control heating settings conveniently through the Danfoss Ally™ App or manually by adjusting the thermostat. This connected radiator thermostat ensures efficient and hassle-free temperature management in residential spaces, providing a reliable and easy-to-use solution for optimizing heating comfort.

Features:

  • App control from everywhere
  • Voice control
  • Precise temperature control
  • Up to 30% energy savings
  • Heating schedule
  • Low noise
  • Ease of use
  • Easy installation
  • Open window detection

The Danfoss Ally™ product offering includes:

  • Danfoss Ally™ Gateway
  • Danfoss Ally™ Radiator Thermostats
  • Danfoss Ally™ Room Sensor
  • Integration with Danfoss Icon™ intelligent control for your hydronic floor heating
  • Everything is controlled from the Danfoss Ally™ App, available from App Store and Google Play.

Applications:

  • Residential buildings
  • Commercial buildings

Video:

Product types shown: 2

  • Danfoss Ally™ category image

    Danfoss Ally™

    Danfoss Ally™ Radiator Thermostat: Efficient electronic control for residential heating with user-friendly operation via app or manual adjustment. The Danfoss Ally™ Radiator Thermostat is an electronic solution designed for residential heating control. Operated by batteries, it offers a compact and user-friendly design. Users can control heating settings conveniently through the Danfoss Ally™ App or manually by adjusting the thermostat. This connected radiator thermostat ensures efficient and hassle-free temperature management in residential spaces, providing a reliable and easy-to-use solution for optimizing heating comfort.

  • Danfoss Ally™ Room Sensor category image

    Danfoss Ally™ Room Sensor

    The Danfoss Ally™ Room Sensor is an indoor electronic sensor for measuring room temperature and humidity. The room sensor is a part of the Danfoss Ally™ system, which is used for wireless linking and controlling of heating systems in a residential and light commercial buildings. The Danfoss Ally™ Room Sensor has a built-in temperature and humidity sensor, which measures ambient temperature and humidity. It allows you to increase the indoor comfort and control the heating in the room where installed. The Danfoss Ally™ Room Sensor is a Zigbee certified product, compatible with the Danfoss Ally™ Gateway and with the third party certified systems using a Zigbee technology. It is a battery powered device, compact, easy to install and an ideal for the covered radiators as an external temperature measurement solution.