Thermostats and Sensors
The Danfoss Ally™ Radiator Thermostat is an electronic solution designed for residential heating control. Operated by batteries, it offers a compact and user-friendly design. Users can control heating settings conveniently through the Danfoss Ally™ App or manually by adjusting the thermostat. This connected radiator thermostat ensures efficient and hassle-free temperature management in residential spaces, providing a reliable and easy-to-use solution for optimizing heating comfort.
Features:
- App control from everywhere
- Voice control
- Precise temperature control
- Up to 30% energy savings
- Heating schedule
- Low noise
- Ease of use
- Easy installation
- Open window detection
The Danfoss Ally™ product offering includes:
- Danfoss Ally™ Gateway
- Danfoss Ally™ Radiator Thermostats
- Danfoss Ally™ Room Sensor
- Integration with Danfoss Icon™ intelligent control for your hydronic floor heating
- Everything is controlled from the Danfoss Ally™ App, available from App Store and Google Play.
Applications:
- Residential buildings
- Commercial buildings
Video:
Product types shown: 2

Danfoss Ally™
The Danfoss Ally™ Radiator Thermostat is a connected radiator thermostat for the residential use.
The Danfoss Ally™ Radiator Thermostat is battery powered, compact and easy to operate with a manual hand wheel and single button. The Danfoss Ally™ Radiator Thermostat is a Zigbee Certified Product, compatible with the Danfoss Ally™ Gateway and with the third party certified systems using a Zigbee technology.
The Danfoss Ally™ Radiator Thermostat is easy to install, in just 30 seconds! The adapters are available for all thermostatic valves manufactured by Danfoss and most other radiator valve manufacturers.
Danfoss Ally™ Room Sensor
The Danfoss Ally™ Room Sensor is an indoor electronic sensor for measuring room temperature and humidity.
The room sensor is a part of the Danfoss Ally™ system, which is used for wireless linking and controlling of heating systems in a residential and light commercial buildings.
The Danfoss Ally™ Room Sensor has a built-in temperature and humidity sensor, which measures ambient temperature and humidity. It allows you to increase the indoor comfort and control the heating in the room where installed.
The Danfoss Ally™ Room Sensor is a Zigbee certified product, compatible with the Danfoss Ally™ Gateway and with the third party certified systems using a Zigbee technology. It is a battery powered device, compact, easy to install and an ideal for the covered radiators as an external temperature measurement solution.