Danfoss logo
VGS-product-category

VGS

VGS is pressure relieved 2-way normally open (NO) valves for steam, designed to be combined with:

  • AVT Temperature actuators;
  • STM Safety temperature monitors;
  • STL Safety temperature limiters;
  • AMV(E) 20 / AMV(E) 30 electrical actuators and AMV(E) 23 / AMV(E) 33 electrical actuators with spring return function.
    ​​​​​​​
In combination with AVT temperature actuators and AMV(E) electrical actuators, valves can be used for temperature control with steam or hot water up to 200 °C.