KOVM is 3-way mixing valve which can, among others, be used for the water-side regulation of terminals in the form of “fan-coils” or as induction units. It can be combined with RAVK self-acting thermostatic actuator.