RAVI
RAVI is self-acting thermostatic actuator primarily for use for temperature control of small hot water cylinders - either storage type cylinders or instantaneous hot water heaters.
RAVI can be combined with 2-way valves:
• RAV-/8,
• VMT-/8 and
• VMA
Controller closes on rising temperature.
The temperature controller is type-tested according to EN 14597.