RAVI
RAVI is self-acting thermostatic actuator primarily for use for temperature control of small hot water cylinders - either storage type cylinders or instantaneous hot water heaters.
RAVI can be combined with 2-way valves:
• RAV-/8,
• VMT-/8 and
• VMA
Controller closes on rising temperature.
The temperature controller is type-tested according to EN 14597.
Main data:
- Circ. water / glycolic water up to 30 %:
2 … 120 °C with RAV-/8, VMT-/8
2 … 130 °C with VMA valves
Features and benefits
- Ensures reliable hot water temperature regulation without external power, improving comfort and safety.
- Easy installation and maintenance with return mounting, supporting long service life and energy-efficient operation.