Danfoss logo
QTL-product-category

QTL

QTL is a self-acting thermostatic actuator primarily for use for temperature control of small hot water cylinders.
It is dedicated to AVQML and compatible with old AB-QM 3.0 DN15 valves.

Features and benefits

  • Small compact thermostat
  • Fast and reliable thermostat / valve connection
  • Setting range: 45-60 °C
  • 2 meter capillary tube length
  • Max media temp: 120 °C