QTL
QTL is a self-acting thermostatic actuator primarily for use for temperature control of small hot water cylinders.
It is dedicated to AVQML and compatible with old AB-QM 3.0 DN15 valves.
Features and benefits
- Small compact thermostat
- Fast and reliable thermostat / valve connection
- Setting range: 45-60 °C
- 2 meter capillary tube length
- Max media temp: 120 °C