IHPT
Self-acting controllers are designed to be integrated directly to heat exchanger. They are developed to control instantaneous heating of domestic hot water by means of heat exchanger. The family of products offer full flexibility of different requirements regarding control performance and idle condition (no load conditions). Innovative design enables simple, fast and reliable connection to heat exchanger and most important production of ultra compact and user friendly stations for heating of domestic hot water. The capacity of controllers fully covers the needs of domestic hot water for flats, one family houses or dwellings and can be mounted to district heating network directly, to a block of heating systems or central located boiler system in a dwelling house. The controller is connected to primary heating system as well as cold water system. To avoid risk of leaking from one media to the other the controller is equipped with double sealing.
Products shown: 0