Danfoss logo
AVTQ-product-category

AVTQ

AVTQ is a self-acting flow-compensated temperature controller primarily for use in district heating systems with plate heat exchangers for instantaneous hot water production. It closes on rising sensor temperature. It has permanent no-load (idle) temperature setting on about 40 °C which is offset by a pilot valve using flow-compensation principle during tapping. Tapping temperature can be set individually. AVTQ prevents high temperatures in the heat exchanger when no hot water is tapped by rapidly shutting off the heat supply (e.g. hot district heating water). AVTQ can be used with most plate heat exchangers. However, the heat exchanger manufacturer should be contacted to ensure that the chosen heat exchanger has been approved for use with the AVTQ: Pressure-controlled opening/closing on start/stop tapping and infinite adjustment of operating temperature.