VHS-UN
The VHS is the ideal control valve for modern base-connection radiators, as well as for universal or bathroom radiators with connection distances of 50mm between flow and return. Quick and easy to install, it will accept standard Danfoss snap-lock sensor elements.
Features and benefits
- Integrated presetting for accurate system balancing
- Combined shut-off and drain function
- Quick and easy installation
- Tool-free presetting adjustment
- Available in straight and angle versions