VHX/RTX sets (X-tra collection)
The VHX-sets are specially designed for towel rails and designer radiators with '50 mm bottom connection' and ½” connection to the radiator. The VHX-sets include a RTX temperature limiter for regulation of the return flow temperature.
The VHX sets provides the perfect finishing touch for towel rails. The aesthetically pleasing and compact design allows the sensor to be mounted underneath the towel rail, parallel with the wall.
Features and benefits
- Free choice of left/right mounting direction
- Available in versions for floor or wall connection
- Built-in shut-off function
- Four different surfaces matching most radiators