Danfoss logo
RAX Design sets PRIAVRW Products for design radiators_F

RAX Design sets, Left mounted sensor, RAX, White RAL 9016

PRIAVRW

Includes RAX sensor, valve and lockshield valve

Product specifications

Characteristic
Value
CE markNo
China RoHS complianceOut of scope
ColourWhite RAL 9016
Connection size inRp 1/2
Connection size outR 1/2
Contains batteriesNo
Contents of setValve, sensor, lockshield
DescriptionIncludes RAX sensor, valve and lockshield valve
DesignLeft mounted sensor
DG Indicator ProfileOther Dangerous Goods
Differential pressure range [bar] [Max]0.60 bar
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)6(c)
Flow temperature [°C] [Max]120 °C
Kv value at Xp = 1 K [m³/h]0.030 m³/h
Kv value at Xp = 2 K [m³/h]0.340 m³/h
Kvs values [m³/h] [Max]0.44 m³/h
Characteristic
Value
Limiter pinsNo
Material DescriptionLeft-set 9016 (RA-URX, RLV-X and RAX)
Product groupProducts for design radiators
Product lineMechanical TRV
Product TypeRAX Design sets
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Response time [m]24 min
RLV typeRLV-X
SCIP dossier no.0b1c308f-8c6c-40a3-a91e-b58e88455e6d
SCIP dossier product nameRAX Design set
Sensor designRAX
Sensor typeThermostatic sensor
UL markNo
Valve typeRA-URX
Working pressure [bar] [Max]10 bar
Zero-blockingYes

General specifications

Characteristic
Value
Gross weight1.128 Kilogram
Net weight1.128 Kilogram
Volume1.782 Liter
Characteristic
Value
EAN/UPC5702420084077
Proposition 65Cancer and Reproductive Harm