RAX Design sets, Right mounted sensor, RAX, White RAL 9016
PRIAVLW
Includes RAX sensor, valve and lockshield valve
PRIAVLW
Product specifications
Characteristic | Value |
|---|---|
| CE mark | Out of scope |
| China RoHS compliance | Out of scope |
| Colour | White RAL 9016 |
| Connection size in | Rp 1/2 |
| Connection size out | R 1/2 |
| Contains batteries | No |
| Contents of set | Valve, sensor, lockshield |
| Description | Includes RAX sensor, valve and lockshield valve |
| Design | Right mounted sensor |
| DG Indicator Profile | Other Dangerous Goods |
| Differential pressure range [bar] [Max] | 0.60 bar |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)6(c) |
| Flow temperature [°C] [Max] | 120 °C |
| Kv value at Xp = 1 K [m³/h] | 0.030 m³/h |
Characteristic | Value |
|---|---|
| Kv value at Xp = 2 K [m³/h] | 0.340 m³/h |
| Kvs values [m³/h] [Max] | 0.44 m³/h |
| Material Description | Right-set 9016 (RA-URX, RLV-X and RAX) |
| Product group | Products for design radiators |
| Product line | Mechanical TRV |
| Product Type | RAX Design sets |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| RLV type | RLV-X |
| SCIP dossier no. | 0b1c308f-8c6c-40a3-a91e-b58e88455e6d |
| SCIP dossier product name | RAX Design set |
| Sensor design | RAX |
| Sensor type | Thermostatic sensor |
| UL mark | Out of scope |
| Valve type | RA-URX |
| Working pressure [bar] [Max] | 10 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.122 Kilogram |
| Net weight | 1.122 Kilogram |
| Volume | 1.782 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420084060 |
| Proposition 65 | Cancer and Reproductive Harm |