RA-N
All RA-N valve bodies can be used together with all types of Danfoss thermostatic sensors with a RA connection (Aveo, Aero, React, Redia, Regus, RAX and with TWA-A thermal actuators).
RA-N valves are fitted with a kv -limiting device for pre-setting of max. water flow.
Features and benefits
- RA-N valve bodies can be provided with a variation of designs and connections.
- RA-N valves are used in two-pipe heating systems.
- Pre-setting of max. water flow.
- Supplied with a red protective cap.
- A comprehensive range of compression fittings for PEX, AluPEX, copper and steel tubes are available.