Normal flow presetting valves
Product types shown: 4

MIO
All Danfoss Mio valve bodies can be used together with all types of thermostatic elements in the Danfoss React™ & Danfoss Redia® M30 series and with TWA-K thermal actuators. Danfoss Mio valves are used in two-pipe heating systems and comes in series D. Danfoss Mio valves are fitted with a kv limiting device for pre-setting of max. water flow and are available with the setting ranges: in the table below. Each valve body is supplied with a protective cap, which can be used for manual regulation during the construction phase.

RA-N
All RA-N valve bodies can be used together with all types of Danfoss thermostatic sensors with a RA connection (Aveo, Aero, React, Redia, Regus, RAX and with TWA-A thermal actuators).
RA-N valves are fitted with a kv -limiting device for pre-setting of max. water flow, see table for the setting ranges
RA-NCX
RA-NCX is a series of chrome plated radiator valves and lockshield valves, especially designed for use with design radiators. A new tailpiece with an O-ring seal ensures an aesthetically appealing connection to the radiator without the need for sealing tape or compound. RA-NCX valve bodies are equipped with a kV limiting device for pre-setting of max. water flow. RA-NCX are supplied with a protective cap and adjusting screw, which can be used for manual regulation during the construction phase. The protective cap must not be used as a manual shut off device. The pressure pin of the gland seal is made of chrominium steel and works in a lifetime lubricated O-ring. The complete gland seal can be replaced without draining down the system