Hydrocable
Products shown: 3
RA-IN/HC-RE + RLV-S/HC-RE + RAW
All RA-IN/HC-RE valve bodies can be used together with all types of thermostatic elements with Danfoss RA connection in two-pipe heating systems. RA-IN/HC-RE valves are fitted with a kv limiting device for presetting of max. water flow within a range of 0.052 to 0.84 m3 /h. The valve bodies are supplied with a protective cap which can be used for manual regulation during the construction phase. The protective cap must not be used as a manual shut off device. A special manual shut off device (code no. 013G5002) should be used. To be able to distinguish between other valve bodies of the RA 2000 series the RA-IN/HC-RE protective cap is white. RA-IN/HC-RE has a connection for PEX 12 x 1.1 mm and 16 x 1.5 mm hydro cable, both axial and radial compression fittings are available. RA-IN/ HC-RE are also available with 1/2” conection.