Dynamic Valves RA-DV
Product types shown: 1

Dynamic valves RA-DV
Dynamic Valve RA-DV is a series of pressure independent radiator valves, designed for use in 2-pipe heating systems together with all types ofthermostatic sensors with Danfoss RA coupling.
RA-DV dynamic valves are fitted with a flow limiting device for presetting of the maximum water flow. The valves are available with maximum water flow of 10 - 135 l/h.
RA-DV has a built-in pressure regulator, which keeps the differential pressure at a constant level of 0.1 bar, thus maintaining the set flow.