Dynamic Valves RA-DV
Product types shown: 2

Dynamic valves RA-DV
Dynamic Valve RA-DV is a series of pressure independent radiator valves, designed for use in 2-pipe heating systems together with all types ofthermostatic sensors with Danfoss RA coupling.
RA-DV dynamic valves are fitted with a flow limiting device for presetting of the maximum water flow. The valves are available with maximum water flow of 10 - 135 l/h.
RA-DV has a built-in pressure regulator, which keeps the differential pressure at a constant level of 0.1 bar, thus maintaining the set flow.
Dynamic Valves RA-DV PURE
RA-DV PURE is a pressure-independent radiator valve designed for 2-pipe heating systems. It combines dynamic flow control with integrated differential pressure regulation to ensure stable and accurate water flow, improving system balancing and comfort. The valve is compatible with Danfoss RA thermostatic sensors and is available in straight and angle versions. To be able to distinguish between other valve bodies of the Danfoss RA series the RA-DV protective cap and presetting ring are green.