RTR-C Sensors, RTR-C 7070, Liquid, Sensor type: Built-in sensor, 8 °C - 28 °C, RA
013G7070
White socket, temperature limitation feature
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: All mTRV room sensors, Sensors for Danfoss RA valves
Product specifications
Characteristic | Value |
|---|---|
| Capillary tube length [m] [Max] | 0.0 m |
| CE mark | Out of scope |
| Colour | White RAL 9016 |
| Connection type to sensor | RA-click |
| Connection type to valve | RA |
| Contains batteries | No |
| Contents of set | Sensor |
| Description | White socket, temperature limitation feature |
| DG Indicator Profile | Contains Liquids |
| Frost protection | Yes |
| Material Description | RTR-C 7070 BIS |
| Product group | Radiator Sensors |
Characteristic | Value |
|---|---|
| Product line | Mechanical TRV |
| Product Type | RTR-C Sensors |
| Sensor design | RTR-C |
| Sensor media | Liquid |
| Sensor setting temperature [°C] [Max] | 28 °C |
| Sensor setting temperature [°C] [Min] | 8 °C |
| Sensor type | Built-in sensor |
| Sensor version | RTR-C 7070 |
| Shut-off function | No |
| Temperature limitation | Yes |
| UL mark | Out of scope |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.15 Kilogram |
| Net weight | 0.135 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.351 Liter |
| EAN/UPC | 5702425204647 |