
RA 2000 Sensors, RA 2996, Gas, Sensor type: Built-in sensor, 16 °C - 26 °C, RA
013G2996
Frost protection, limited temperature range
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: All mTRV room sensors, Sensors for Danfoss RA valves
Product specifications
Characteristic | Value |
|---|---|
| Capillary tube length [m] [Max] | 0.0 m |
| CE mark | No |
| Colour | White RAL 9016 |
| Connection type to sensor | RA-click |
| Connection type to valve | RA |
| Contains batteries | No |
| Contents of set | Sensor |
| Description | Frost protection, limited temperature range |
| DG Indicator Profile | Contains Gas |
| Frost protection | No |
| Material Description | RA 2996 gas 16-26 RA |
| Product group | Radiator Sensors |
Characteristic | Value |
|---|---|
| Product line | Mechanical TRV |
| Product Type | RA 2000 Sensors |
| Sensor design | RA 2000 |
| Sensor media | Gas |
| Sensor setting temperature [°C] [Max] | 26 °C |
| Sensor setting temperature [°C] [Min] | 16 °C |
| Sensor type | Built-in sensor |
| Sensor version | RA 2996 |
| Shut-off function | No |
| Temperature limitation | Yes |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.164 Kilogram |
| Net weight | 0.162 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.272 Liter |
| EAN/UPC | 5702420095547 |