RLV-KS
By means of the H-piece valve type RLV-KS, every valve radiator with a centre distance between the connections of 50 mm can be blocked individually, e.g. in order to carry out trouble-free maintenance without affecting other parts of the system. H-piece valve type RLV-KS is nickel plated and is available in straight and angle versions. The H-piece can be used directly for radiators with an external thread of ¾". With a self-sealing adapter the H-piece can be used for radiators with an internal thread of ½" as well. Connection to copper, soft steel, PEX and Alupex pipes is made with Danfoss compression fittings.