Compression Fittings for PEX Plastic Tubings
Compression fittings are for connecting Danfoss valves to circuits in heating systems only. Compression fittings are used for connecting PEX plastic tubings in accordance with DIN 16893 and DIN 4726. Maximum operating pressure and temperature are given by the tubing manufacturer. However, 6 bar and 95° C must not be exceeded. One set consists of one olive, one supporting bush and one union nut.
Products shown: 0