Danfoss logo
Pressure relief controllers-product-category

Pressure relief controllers

Product types shown: 5

  • AVA category image

    AVA

    AVA is a self-acting pressure relief controller primarily for use in district heating systems. The controller is normally closed and opens on rising pressure. The controller has a control valve, an actuator with one control diaphragm and a spring(s) for pressure setting.

  • AVPA category image

    AVPA

    AVPA is a self-acting differential pressure relief controller primarily for use in district heating systems. The controller is normally closed and opens on rising differential pressure.

    ​​​​​​​The controller has a control valve, an actuator with one control diaphragm and handle for differential pressure setting.

  • Tile image

    VFG 21