
VFGS 2, PN 16, DN 150, 320 m³/h, Flange
065B2765
VFG(S)2 PN16 150/320 2-way flange fl/ret
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Connection types | Flange |
| Contains batteries | No |
| Description | VFG(S)2 PN16 150/320 2-way flange fl/ret |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Kvs values [m³/h] | 320.00 m³/h |
Characteristic | Value |
|---|---|
| Material Description | VFG(S)2 PN16 150/320 2-way flange fl/ret |
| Pressure class | PN 16 |
| Product group | Pressure flow controllers |
| Product line | District Energy Controls |
| Product Type | VFGS 2 |
| REACH Candidate List substances | No |
| Valve size | DN 150 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 170 Kilogram |
| Net weight | 153 Kilogram |
| Volume | 493.553 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5710104507019 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |