Danfoss logo
Pressure reduction controllers-product-category

Pressure reduction controllers

Product types shown: 9

  • AVD / AVDS category image

    AVD / AVDS

    AVD(S) is a self-acting pressure reduction controller primarily for use in district heating systems. The controller is normally opened and closes on rising pressure. The controller has a control valve, an actuator with one control diaphragm and a spring(s) for pressure setting.

  • VFG 2 / VFGS 2 category image

    VFG 2 / VFGS 2

    The controllers STFW/VFG(S) 2 and STFW/AFT/VFG 2 are used for temperature control and temperature monitoring of drinking water and heating systems.

  • Tile image

    VFG 21

  • Tile image

    VFG 22

  • Tile image

    VFG 221

  • Tile image

    VFGS 2