
VFGS 2, PN 40, DN 200, 450 m³/h, Flange
065B2763
VFG(S)2 PN40 200/450 2-way flange fl/ret
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Connection types | Flange |
| Contains batteries | No |
| Description | VFG(S)2 PN40 200/450 2-way flange fl/ret |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Kvs values [m³/h] | 450.00 m³/h |
Characteristic | Value |
|---|---|
| Material Description | VFG(S)2 PN40 200/450 2-way flange fl/ret |
| Pressure class | PN 40 |
| Product group | Pressure flow controllers |
| Product line | District Energy Controls |
| Product Type | VFGS 2 |
| REACH Candidate List substances | No |
| Valve size | DN 200 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 290.5 Kilogram |
| Net weight | 285 Kilogram |
| Volume | 493.553 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5710104506913 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |