Danfoss logo
2-way seated valve type VFG 2

VFGS 2, PN 16, DN 250, 400 m³/h, Flange

065B2442

VFGS2 PN16 250/400 2-way flange flow/ret

Product specifications

Characteristic
Value
ApplicationSteam
Cavitation factor0.20
China RoHS complianceOut of scope
Connection typesFlange
Contains batteriesNo
DescriptionVFGS2 PN16 250/400 2-way flange flow/ret
DG Indicator ProfileNot relevant for dangerous goods
Diameter [mm]250 mm
Differential pressure range [bar] [Max]10.00 bar
EU RoHS complianceOut of scope
Flow characteristicLinear optimized
FunctionPressure relief
Kvs values [m³/h]400.00 m³/h
Leakage through port max. [% Kvs]0.05
Material DescriptionVFGS2 PN16 250/400 2-way fla flo/ret VBE
Media pH [Max]10
Media pH [Min]7
Media temperature [°C] [Max]300 °C
Characteristic
Value
Media temperature [°C] [Min]2 °C
Medium alternativeCirculation water
Mounting versionFree
Number of ports2
Permissible mediaSteam
Pressure classPN 16
Pressure nominal [bar]16 bar
Product groupPressure flow controllers
Product lineDistrict Energy Controls
Product TypeVFGS 2
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Spindle positionNormally open
Stroke [mm]24.00 mm
Valve body materialGrey cast iron EN-GJL-250 (GG-25)
Valve cone materialStainless steel, mat. No. 1.4313
Valve seat materialStainless steel, mat. No. 1.4021
Valve sizeDN 250

General specifications

Characteristic
Value
Gross weight557 Kilogram
Net weight557 Kilogram
Volume993.6 Liter
Characteristic
Value
EAN/UPC5702421803592
Proposition 65Cancer and Reproductive Harm