Danfoss logo
AFQMP 2-product-category

AFQMP 2

AFQMP 2 is a self-acting flow controller with integrated control valve and with pressure actuator with adjustable spring, developed for the use in district heating / cooling systems. The controller prevents flow to exceed set max flow. Pressure actuator with adjustable spring enables adjustment of differential pressure over the control cone from 0.1 to 1 bar. Increased flows can be provided. In a combination with electrical actuators AMV(E) and ECL electronic controllers the flow and temperature can be controlled to achieve highest energy savings.

AFQMP 2 has a control valve with adjustable flow limiter, connection neck for electrical actuator and a pressure actuator with one control diaphrag.

Controllers are used together with Danfoss electrical actuators:

  • AFQMP 2 PN 16/25/40 DN 65-250
  - AMV(E) 655 without spring return function and with manual operation;
  - AMV(E) 658 SD 2) spring return function and manual operation;
  - AMV(E) 659 SD 1) spring return function;
  - AMV(E) 55
  • AFQMP 2 PN 16/25/40 DN 65-125
  - AMV(E) 56
1) DIN approved (according to EN 14597)
2) not DIN approved

Together with Danfoss intelligent electrical actuator AMEi 6 intelligent optimization functions are available:
∙ iSET-intelligent substation efficiency optimization
∙ iNET-intelligent pump optimization
​​​​​​​
Main data:
  • DN 65-250
  • kVS 60-800 m3/h
  • Flow range 4.2-630 m3/h
  • PN 16, 25, 40
  • Differential pressure over the flow control cone ΔpCV:
  0.1-1 bar (adjustable by the spring)
  • Temperature:
  ​​​​​​​- Circulation water / glycolic water up to 30 %: 2 … 150°C
  • Connections: Flange
  • AFQMP 2 combined with AMV(E) 659 SD have been DIN approved according to EN 14597.

Features and benefits

  • Adjustable differential pressure for higher flow rates and application flexibility.
  • Intelligent optimization functions for maximized energy savings when paired with the AMEi 6 actuator.
  • Self-acting flow control for reliable operation and system protection.