Danfoss logo
On-off motorised zone valves-product-category

On-off motorised zone valves

Danfoss AMZ 112/113 actuators provide a user-friendly, reliable, easy to install and commission product, which fit to every application and increases its flexibility. It offers flexibility and functions that match customer needs, enables trouble-free (single handed) installation and commissioning - without high-level (external) skills/expertise.

On - off motorized zone valves

Danfoss AMZ 112/113 actuators provide a user-friendly, reliable, easy to install and commission product, which fit to every application and increases its flexibility. It offers flexibility and functions that match customer needs, enables trouble-free (single handed) installation and commissioning - without high-level (external) skills/expertise.

Danfoss AMZ 112/113 actuators allow you to avoid problems and reduce the time for product selection, installation, and commissioning without compromising reliability (metal gears in actuator) and performance. They provide additional functionality for diagnostics and utilization of the application for the best performance possible.

AMZ is designed to be used in HVAC or CH applications to shut-off zones without leakage or to switch/divert flow from one consumer/source to another in so called priority control systems. They are typically found in HVAC applications (fan coils, AHU) and in central heating, e.g. in boiler, solar, heat pump, hybrid, priority control and domestic hot water preparation applications, but DH could also be applicable in DHW preparation on the primary side.
AMZ is designed to be easy to use and commission, without compromising reliability or performance.

 AMZ should be used in:

  • HVAC zone shut-off systems - fan coils, AHU,
  • Domestic and commercial central heating applications,
  • Domestic hot water applications,
  • Solar energy plants,
  • Priority control of hot water supply and heating (diverting function),
  • Priority control of boiler and solid fuel installations (diverting function).

Product Highlights

  • Save time with easy and trouble-free commissioning and installation

  • Top-quality, reliable and robust product results in longer lifetime and decreased service costs

  • Flexible concept reduces your time for selection

Product types shown: 3

  • AMZ 112 / AMZ 113 category image

    AMZ 112 / AMZ 113

    The ON/OFF zone valves type AMZ 112 and AMZ 113 are typical used in connection with: Commercial central heating applications; Solar energy plants; HVAC; Priority control of hot water supply and heating (diverting function); Priority control of boiler and solid fuel installations (diverting function). The ON/OFF zone valves can be applied together with most Danfoss Room Thermostats, particularly type RET 230 (single poled switch) and programmable Room Thermostats type RET 1000/2000. Other compatible room thermostats are available, please see www.danfoss.com/heating for details.

  • Tile image

    AMZ 112 Set

  • Tile image

    AMZ 122