Valves for terminal & zone
Product types shown: 2

VZ 2/ VZ 3/ VZ 4
VZ valves provide a high quality, cost effective solution for the control of hot and/or chilled water for fan coil units, small reheaters, and recoolers in temperature control systems.
The valves are used in combination with AMV(E) 130/140, AMV(E) 130H/140H and AMV(E) 13 SU actuators.
Main data:
• DN 15, 20
• kVS 0.25 - 4.0 m3/h
• PN 16• Logarithmic flow characteristic
• Temperature: Circ. water / glycolic water up to 50%: 2 ... 120 °C
VZL 2/ VZL 3/ VZL 4
VZL valves provide a high quality, cost effective solution for the control of hot and/or chilled water for fan coil units, small reheaters, and recoolers in temperature control systems.
The valves are used in combination with:- AMV(E) 130(H)/140(H) ABNM A5 with extension plug;
- AMV(E) 13 (SU) and TWA-ZL actuators.
- AMV(E) 130(H)/140(H) ABNM A5 with extension plug;