Valves for District Heating and District Cooling
Product types shown: 4

VM 2, VB 2
VM 2 and VB 2 are two-way valves designed to work with Danfoss electric actuators AMV(E) 10, AMV(E) 20, AMV(E) 30 or Danfoss electric actuators with spring return function AMV(E) 13, AMV(E) 23 and AMV(E) 33.
These VM 2 and VB 2 valves are generally recommended for use in most demanding conditions in systems such as:- district heating,
- heating,
- hot water service with heat exchanger or storage tank where they ensure long and unproblematic performance.

VS 2
VS 2 is two-way valve designed to work with Danfoss electric actuators AMV 150, AMV(E) 10, AMV(E) 20, AMV(E) 30 or Danfoss electric actuators with spring return function AMV(E) 13, AMV(E) 23 and AMV(E) 33.
VS 2 valve is generally recommended for use in most demanding conditions in systems such as:
• district heating,
• heating,
• hot water service with heat exchanger or storage tank, where they ensure long and unproblematic performance.