
Electrical actuators, AME 655, Supply voltage [V] AC: 24, Supply voltage [V] DC: 24
082G3437
AME 655 24V GA-W
Product specifications
Characteristic | Value |
---|---|
Basic Data Text Template | |
Description | AME 655 24V GA-W |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Material Description | AME 655 24V GA-W |
Characteristic | Value |
---|---|
Product group | Electrical actuators |
Product line | District Energy Controls |
Product Type | AME 655 |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Supply voltage [V] AC | 24 V |
Supply voltage [V] DC | 24 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 6.382 Kilogram |
Net weight | 5.075 Kilogram |
Volume | 18.21 Liter |
Characteristic | Value |
---|---|
EAN | 5715162281307 |
Proposition 65 | Cancer and Reproductive Harm |