Danfoss logo
AME 655-product-category

AME 655

Actuators are primarily designed to regulate valve in the respond to the demand of a controller in District Heating/cooling, Heating, Ventilating and Air conditioning systems. Actuators AME 655, 658 and 659 can be controlled by electronic controllers with modulating or 3-point control output. Actuators can be used without any adapter in combination with: valve types VFM, VFS (DN 65-100), VF (DN 100-150) and VL (DN 100) and self-acting flow controller AFQM 6 and AFQM.

Features and benefits

  • Manual operation mechanical and/or electrical
  • Position indication, LED signalization
  • Selectable speed 2 or 6 s/mm
  • Automatic adaptation of stroke to valve’s end positions that reduces commissioning time (self stroking)
  • Integrated auxilliary switch
  • Characteristic optimization
  • Adjustable stroke limitation
  • Anti-oscillation function
  • Pulse or continuous output signal (4&5)
  • Voltage or current output signal X